Unity
Innovative fitting and diagnostic system that speeds up your daily work
Main benefits:
Result:
Comfort for you and your patient — all with a mouse click
The Unity system comprises a two-channel, software-based clinical audiometer,
Real Ear Module and test box. The Unity Audiometer works
with full data integration to accurately measure hearing loss and provide an explanation of the hearing result.
The Unity Probe Module
combines all aspects of testing with the programming of hearing instruments and probe microphone measurements,
including Sound Mapping. The Unity Hearing Instrument Analyzer
enables users to run selected tests sequentially or by selecting specific tests individually.
All your hearing instrument measurements can be stored to your NOAH or Unity database. If a patient's hearing instrument malfunctions, you can easily retrieve their original test results from the database to perform on-screen comparative measurements.
The highly flexible tube guide enables fast and accurate attachment of the Unity 2 probe to your customer's ear.
REM-Link and HIT-Link
Perhaps the most impressive features are the Unity REM Link and the Unity HIT Link. These allow you to simultaneously adjust a PC programmable hearing instrument while performing measurements. Use Connexx Auto Fit™ (starting from CXX 6.3) with the Unity REM- Link, and the Siemens hearing instrument will automatically be programmed using the client's REUR and the signal from the probe system, all in real-time and as a single function. In just seconds, the result is a highly accurate fit.